F_VN_InverseFeatureScaling

F_VN_InverseFeatureScaling 1:

Apply the inverse of feature scaling to one or more sample(s).

Syntax

Definition:

FUNCTION F_VN_InverseFeatureScaling : HRESULT
VAR_INPUT
    ipSamples        : ITcVnContainer;
    ipScales         : ITcVnContainer;
    ipInverseSamples : Reference To ITcVnContainer;
    hrPrev           : HRESULT;
END_VAR

F_VN_InverseFeatureScaling 2: Inputs

Name

Type

Description

ipSamples

ITcVnContainer

Container holding one or more input sample(s) (ContainerType_Vector_REAL, ContainerType_Vector_LREAL, ContainerType_Vector_Vector_REAL, or ContainerType_Vector_Vector_LREAL)

ipScales

ITcVnContainer

Container with the scaling parameters of each feature (type ContainerType_Vector_REAL or ContainerType_Vector_LREAL).

ipInverseSamples

Reference To ITcVnContainer

Returns the inversed sample(s) using the scaling type and parameters of ipScales. It has the same type of ipSamples. If the same container ipSamples is used, the source data will be replaced.

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_InverseFeatureScaling 3: Return value

HRESULT

Further information

The function F_VN_InverseFeatureScaling inverts the scaling of one or more samples. The function F_VN_FeatureScaling can be used for scaling.

Parameter

Samples

One or more samples must be transferred as a container to ipSamples.

Scaling

A container with the scaling type and the corresponding scaling parameters must be transferred to ipScales. The container can be calculated using the function F_VN_GetFeatureScales or created using the structure described there.

Scaled samples

The inversely scaled samples are returned via the reference ipInverseSamples.

Expert parameters

The expert variant F_VN_InverseFeatureScalingExp contains additional parameters.

Application

For example, an inverse feature scaling where the scaling was previously calculated using F_VN_FeatureScaling looks like this:

hr := F_VN_FeatureScaling(ipSamples, ipScales, ipSamplesScaled, hr);

hr := F_VN_InverseFeatureScaling(
    ipSamples       := ipSamplesScaled,
    ipScales        := ipScales,
    ipInverseSamples:= ipSamplesInvertedScaling,
    hrPrev          := hr);

Related functions

Required License

TC3 Machine Learning Realtime Inference

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision