F_VN_CreatePcaTransform
Create a PCA-based feature transform from the provided data. The maximum number of principal components that can be computed equals the minimum of the number of samples and the number of features. The initial reference count is set to one if a new model is created and kept, otherwise.
Syntax
Definition:
FUNCTION F_VN_CreatePcaTransform : HRESULT
VAR_INPUT
ipMlModel : Reference To ITcVnMlModel;
ipSamples : ITcUnknown;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipMlModel |
Reference To ITcVnMlModel |
Returns the created feature transform (Non-zero interface pointers are reused.) |
|
ipSamples |
Container holding a batch of input samples (ContainerType_Vector_Vector_REAL or ContainerType_Vector_Vector_LREAL) | |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
The function F_VN_CreatePcaTransform creates a Principal Component Analysis (PCA) model.
Principal Component Analysis models
In Principal Component Analysis, the principal components of the sample distribution are calculated. The principal components are the directions within the feature space that show the greatest variance in the samples. The dimension of the feature space is reduced by projecting the data onto selected principal components, in which the variance of the data is retained as much as possible.
Parameter
Model
The created model is returned in the interface pointer ipMlModel.
Samples
All samples are sent to the model in a container via ipSamples.
Application
For example, a PCA model for feature reduction can be created like this:
hr := F_VN_CreatePcaTransform(
ipMlModel := ipMlModel,
ipSamples := ipSamples,
hrPrev := hr);Related functions
Required License
TC3 Machine Learning Realtime Inference
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value