F_VN_CreateLdaTransform
Create an LDA-based feature transform from the provided data. The number of samples must be >= the number of features and the number of classes must be >= 2. The initial reference count is set to one if a new model is created and kept, otherwise.
Syntax
Definition:
FUNCTION F_VN_CreateLdaTransform : HRESULT
VAR_INPUT
ipMlModel : Reference To ITcVnMlModel;
ipSamples : ITcUnknown;
ipClasses : ITcVnContainer;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipMlModel |
Reference To ITcVnMlModel |
Returns the created feature transform (Non-zero interface pointers are reused.) |
|
ipSamples |
Container holding a batch of input samples (ContainerType_Vector_Vector_REAL or ContainerType_Vector_Vector_LREAL) | |
|
ipClasses |
Class labels corresponding to the input samples (ContainerType_Vector_DINT) | |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
The function F_VN_CreateLdaTransform creates a Linear Discriminant Analysis (LDA) model for feature transformation.
Linear Discriminant Analysis models
Linear Discriminant Analysis creates a feature transformation with the aim of making the classes as easy to separate as possible using the transformed features. The model can be used to compress the samples effectively.
Parameter
Model
The created model is returned in the interface pointer ipMlModel.
Samples
All samples are sent to the model in a container via ipSamples.
Classes
The class assignments of all samples in a container are given to the model via ipClasses.
Application
For example, an LDA model for feature reduction can be created like this:
hr := F_VN_CreateLdaTransform(
ipMlModel := ipMlModel,
ipSamples := ipSamples,
ipClasses := ipClasses,
hrPrev := hr);Related functions
Required License
TC3 Machine Learning Realtime Inference
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value