F_VN_AddImages

F_VN_AddImages 1:

Element-wise addition of two images using saturation arithmetics.

Syntax

Definition:

FUNCTION F_VN_AddImages : HRESULT
VAR_INPUT
    ipSrcImage1 : ITcVnImage;
    ipSrcImage2 : ITcVnImage;
    ipDestImage : Reference To ITcVnImage;
    hrPrev      : HRESULT;
END_VAR

F_VN_AddImages 2: Inputs

Name

Type

Description

ipSrcImage1

ITcVnImage

First source image

ipSrcImage2

ITcVnImage

Second source image

ipDestImage

Reference To ITcVnImage

Destination image (An appropriate destination image will be created if required.)

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_AddImages 3: Return value

HRESULT

Samples

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision