ITcVnImage
Basic interface for images.
Methods
Name |
Origin |
Description |
---|---|---|
ITcUnknown |
Increments the reference counter. | |
ITcUnknown |
Get a reference to an implemented interface. | |
ITcUnknown |
Decrements the reference counter. | |
ITcVnImageBase |
Gets the data interface (Do not explicitly free the pointer in there!). | |
ITcVnImageBase |
Gets the image size. | |
ITcVnImageBase |
Gets the image width (alternatively use F_VN_GetImageWidth). | |
ITcVnImageBase |
Gets the image height (alternatively use F_VN_GetImageHeight). | |
ITcVnImageBase |
Gets the horizontal padding. | |
ITcVnImageBase |
Gets the vertical padding. | |
ITcVnImageBase |
Gets the pixel format (alternatively use F_VN_GetPixelFormat). | |
ITcVnImageBase |
Gets a struct containing all common meta infos of the image. This basically encompasses all meta information accessible via this interface. (Alternatively use F_VN_GetImageInfo.) | |
ITcVnImage |
Initialize an image with an ITcVnImageBase interface. | |
ITcVnImage |
Gets a pointer to a specific row of an image. | |
ITcVnImage |
Release the pointer to a specific row of an image. |
Further information
The interface ITcVnImage
is for handling images. It provides methods for obtaining metadata such as image size, number of channels, pixel type etc. and for accessing the raw image data.
This interface is not suitable for image display via ADS (e.g. with ADS Image Watch). The ITcVnDisplayableImage interface is required for image display via ADS. A conversion can be carried out with the following functions:
Related functions
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |