ITcVnImageBase
Base interface for all image types.
Methods
Name |
Origin |
Description |
---|---|---|
ITcUnknown |
Increments the reference counter. | |
ITcUnknown |
Get a reference to an implemented interface. | |
ITcUnknown |
Decrements the reference counter. | |
ITcVnImageBase |
Gets the data interface (Do not explicitly free the pointer in there!). | |
ITcVnImageBase |
Gets the image size. | |
ITcVnImageBase |
Gets the image width (alternatively use F_VN_GetImageWidth). | |
ITcVnImageBase |
Gets the image height (alternatively use F_VN_GetImageHeight). | |
ITcVnImageBase |
Gets the horizontal padding. | |
ITcVnImageBase |
Gets the vertical padding. | |
ITcVnImageBase |
Gets the pixel format (alternatively use F_VN_GetPixelFormat). | |
ITcVnImageBase |
Gets a struct containing all common meta infos of the image. This basically encompasses all meta information accessible via this interface. (Alternatively use F_VN_GetImageInfo.) |
Further information
The interface ITcVnImageBase
is used for internal purposes and is not normally needed by the user.
For handling images use the ITcVnImage interface instead.
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |