FB_AcsiBufferedReportControlBlock
The function block FB_AcsiBufferedReportControlBlock contains the default data attributes of a report control block for buffered reports.
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
Inheritance hierarchy
FB_AcsiCommonNodeClass -> FB_AcsiCommonDataClass -> FB_AcsiCommonControlBlockClass -> FB_AcsiCommonBufferedReportControlBlockClass -> FB_AcsiBufferedReportControlBlock
FUNCTION_BLOCK FB_AcsiBufferedReportControlBlock EXTENDS FB_AcsiCommonBufferedReportControlBlockClass
Inputs
Name | Type | Description |
|---|---|---|
RptID | Data attribute, Ed1=>RptID:VisStr[65]! | |
RptEna | Data attribute. | |
DatSet | Data attribute. | |
ConfRev | Data attribute. | |
OptFlds | Data attribute. | |
BufTm | Data attribute. | |
SqNum | Data attribute. | |
TrgOps | Data attribute. | |
IntgPd | Data attribute. | |
GI | Data attribute. | |
PurgeBuf | Data attribute. | |
EntryID | Data attribute. | |
TimeOfEntry | Data attribute. | |
ResvTms | Data attribute, Ed2. | |
Owner | Data attribute, Ed2. |