FB_AcsiDATypeTriggerConditions
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
Inheritance hierarchy
FB_AcsiCommonNodeClass -> FB_AcsiCommonDataClass -> FB_AcsiCommonAttributeClass -> FB_AcsiDATypeTriggerConditions
FUNCTION_BLOCK FB_AcsiDATypeTriggerConditions EXTENDS FB_AcsiCommonAttributeClass
Properties
Name | Type | Access | Description |
---|---|---|---|
cValue | Get,Set | Attribute value as a structured type. | |
DataChange | BOOL | Get,Set | Attribute value. |
QualityChange | BOOL | Get,Set | Attribute value. |
DataUpdate | BOOL | Get,Set | Attribute value. |
Integrity | BOOL | Get,Set | Attribute value. |
GeneralInterrogation | BOOL | Get,Set | Attribute value. |
nValue | BYTE(0..63) | Get,Set | Attribute value in TwinCAT PLC BYTE format. |