FB_AcsiDATypeOptFlds
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
Inheritance hierarchy
FB_AcsiCommonNodeClass -> FB_AcsiCommonDataClass -> FB_AcsiCommonAttributeClass -> FB_AcsiDATypeOptFlds
FUNCTION_BLOCK FB_AcsiDATypeOptFlds EXTENDS FB_AcsiCommonAttributeClass
Properties
Name | Type | Access | Description |
|---|---|---|---|
cValue | Get,Set | Attribute value as a structured type. | |
SequenceNumber | BOOL | Get,Set | Attribute value. |
ReportTimeStamp | BOOL | Get,Set | Attribute value. |
ReasonForInclusion | BOOL | Get,Set | Attribute value. |
DataSetName | BOOL | Get,Set | Attribute value. |
DataReference | BOOL | Get,Set | Attribute value. |
BufferOverflow | BOOL | Get,Set | Attribute value. |
EntryID | BOOL | Get,Set | Attribute value. |
ConfRevision | BOOL | Get,Set | Attribute value. |
Segmentation | BOOL | Get,Set | Attribute value. |
nValue | WORD(0..1023) | Get,Set | Information about the optional fields transferred in the report in TwinCAT PLC WORD format (only the lower 10 bits are used). |