ST_AcsiOptionalFields
This structure provides information about the optional fields transferred in a report.
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
TYPE ST_AcsiOptionalFields :
STRUCT
{ attribute 'hide'} reserved : BIT;
SequenceNumber : BIT;
ReportTimeStamp : BIT;
ReasonForInclusion : BIT;
DataSetName : BIT;
DataReference : BIT;
BufferOverflow : BIT;
EntryID : BIT;
ConfRevision : BIT;
Segmentation : BIT;
END_STRUCT
END_TYPEComponents
Name | Type | Description |
|---|---|---|
reserved | BIT | Reserved. |
SequenceNumber | BIT | If TRUE, the report is transferred with a sequence number. |
ReportTimeStamp | BIT | If TRUE, the report is transferred with a time stamp. |
ReasonForInclusion | BIT | If TRUE, the report with the cause of the reporting is transferred. |
DataSetName | BIT | If TRUE, the report also includes the name of each referenced data set. |
DataReference | BIT | If TRUE, the report also includes the object references of the data set member. |
BufferOverflow | BIT | If TRUE, the report includes the attribute for the buffer overflow. |
EntryID | BIT | If TRUE, the entries in the report are assigned consecutive numbers. |
ConfRevision | BIT | If TRUE, the report includes the attribute for the revision of the configuration. |
Segmentation | BIT | This bit is reserved. |