FB_AcsiDATypeEntryTime
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
Inheritance hierarchy
FB_AcsiCommonNodeClass -> FB_AcsiCommonDataClass -> FB_AcsiCommonAttributeClass -> FB_AcsiDATypeEntryTime
FUNCTION_BLOCK FB_AcsiDATypeEntryTime EXTENDS FB_AcsiCommonAttributeClass
Properties
Name | Type | Access | Description |
|---|---|---|---|
tValue | Get,Set | Attribute value as a structured type. | |
TimeOfDay | TOD | Get,Set | Attribute value: Number of milliseconds since midnight of the current day in TwinCAT PLC TOD format. |
Day | WORD | Get,Set | Attribute value: Number of days since 1 January 1984 in TwinCAT PLC WORD format. |
D | DATE | Get,Set | Attribute value: Number of days since 1 January 1984 in TwinCAT PLC DATE format. |
sValue | STRING(26) | Get,Set | Attribute value: Binary time information as a string with the following format: „BT#1984-01-01-00:00:00.000“. |
nValue | LWORD(0..16#FFFFFFFFFFFF) | Get,Set | Attribute value in TwinCAT PLC LWORD format. (only the lowest 48 bits are used). |