C_ODT_NA_3
Order of disturbance data transmission.
- obj |
|
|
|
| |||||||||
|--- |
+ head |
|
|
|
Reserved | ||||||||
|--- |
- ident |
|
|
| |||||||||
| |
|--- |
eType |
= 0x18 (24) |
= C_ODT_NA_3 | |||||||||
| |
|--- |
bSQ |
|
= TRUE |
Sequence of information objects | ||||||||
| |
|--- |
nObj |
|
= 1 |
Number of objects | ||||||||
| |
|--- |
eCOT |
|
| |||||||||
| |
|--- |
asduAddr |
|
|
Common address of asdu | ||||||||
| |
|--- |
eClass |
|
| |||||||||
|--- |
- info |
|
|
| |||||||||
|
|--- |
fc |
|
| |||||||||
|
|--- |
n |
|
= 0 |
not used | ||||||||
|
|--- |
stream |
|
| |||||||||
|
|
|--- |
length |
= 5 |
| ||||||||
|
|
|--- |
data |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
|
|
|
|--- |
data[0] = |
Type of order | ||||||||
|
|
|
|--- |
data[1] = |
Type of disturbance value | ||||||||
|
|
|
|--- |
data[2..3] = |
Fault number | ||||||||
|
|
|
|--- |
data[4] = |
Actual channel | ||||||||
|
|
|
|--- |
data[5..IEC870_MAX_ASDU_DATA_BYTE] = |
|
|