KL6WriteRegisters

KL6WriteRegisters 1:

The function block KL6WriteRegisters writes data to one or several registers of a serial Bus Terminal KL6xxx.

KL6WriteRegisters 2: Inputs

VAR_INPUT
  Execute          : BOOL;
  Mode             : ComSerialLineMode_t;
  pComIn           : POINTER TO BYTE;
  pComOut          : POINTER TO BYTE;
  SizeComIn        : UINT;
  pRegisterList    : POINTER TO ARRAY[0..63] OF ComRegisterData_t;
  SizeRegisterList : UINT;
END_VAR

Name

Type

Description

Execute

BOOL

A rising edge at the Execute input starts the read process.

The register list must be initialized before the function block is triggered. This means the register numbers and register content must be entered in the list.

Mode

ComSerialLineMode_t

The Mode input specifies unambiguously which serial hardware is being used.

pComIn

POINTER TO BYTE

Universal pointer to the input variable of the process data for the serial hardware (data types: KL6inData, KL6inData5b, KL6inData22b, PcComInData). The pointer is assigned with the ADR() function.

pComOut

POINTER TO BYTE

Universal pointer to the output variable of the process data for the serial hardware (data types: KL6outData, KL6outData5b, KL6outData22b, PcComOutData). The pointer is assigned with the ADR() function.

SizeComIn

UINT

Size of the input process image of the serial hardware being used. The size is determined and assigned with the SIZEOF() function.

pRegisterList

POINTER TO ARRAY[0..63] OF ComRegisterData_t

Start address of a register list. The start address can be determined with ADR(register list).

The register list must be initialized before the function block is triggered. This means the register numbers and register content must be entered in the list.

SizeRegisterList

UINT

Size of the register list in bytes. The size can be determined via SIZEOF (register list). The list may have between 1 and 64 entries.

KL6WriteRegisters 3: Outputs

VAR_OUTPUT
  Done       : BOOL;
  Busy       : BOOL;
  Error      : BOOL;
  ErrorID    : ComError_t;
END_VAR

Name

Type

Description

Done

BOOL

The Done output becomes TRUE when the function has been carried out without error.

Busy

BOOL

The Busy output becomes TRUE in response to rising edge at Execute, and remains TRUE for as long as the function block is performing its function.

Error

BOOL

This output Error goes TRUE as soon as an error occurs.

ErrorID

ComError_t

The ErrorID output provides an error code when an error occurs.

Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT v3.1.4012

PC or CX (x86, x64, Arm®)

Tc2_SerialCom