Programming in spindle-specific syntax
Spindle-specific syntax offers the advantage that several spindles can be programmed mutually independent in the same NC block.
This is carried out within a bracketed expression attached to the spindle name. Only specific commands are permitted in this bracketed expression and these commands are always handled and executed spindle-specific. The main spindle can only be programmed by its main spindle name (P-CHAN-00053).
Syntax: |
<spindle_name> [ [ M3 | M4 | M5 | M19 ] [ REV..] [POS..] { M.. } { H.. } [G74] [G167] [CALLAX | PUTAX ] [ GET_DYNAMIC_DATA ] [G130] [ [G135 | G137] [G136..] ] [FEED_LINK..] [OVERRIDE..] { \ } ] { <spindle_name> [ .. ] } |
<spindle_name> | Spindle name according to [1]-3 and P-CHAN-00053 |
M3, M4, M5, M19 | Spindle M functions |
REV=.. | Spindle speed |
POS=.. | Spindle position |
M=.. | User-specific M functions |
H=.. | User-specific H functions |
G74 | Homing |
G167 | Spindle override 100% |
CALLAX | Call spindle axis |
PUTAX | Release spindle axis |
GET_DYNAMIK_DATA | Adopt new tool dynamic data |
G130 | Acceleration weighting |
G135, G136=.., G137 | Feedforward control |
FEED_LINK… | Spindle feed link |
OVERRIDE… | Spindle override |
\ | Separator ("backslash") for clear programming of the command over multiple lines. |
Programming Example
Programming in spindle-specific syntax