Programmable spindle override
This function influences spindle speed in NC program. The spindle-specific programmed override is active when the assigned spindle moves.
If an external override is also defined, the effective override results from the multiplication of the two override values.
![]() | The G167 function only suppresses the effect of the external override value. |
Syntax: |
<spindle_name> [ OVERRIDE SPEED_FACT.. ] |
<spindle_name> | Name of the spindle |
OVERRIDE | Identifier for spindle-specific override programming. Must always be programmed as the first keyword. |
SPEED_FACT=.. | Override factor for spindle speed blocks [0.1%-200%] |
Programming Example
Programmable spindle override (OVERRIDE)
%spdl_override | |
N10 G01 X100 Y100 Z100 F1000 | |
N20 S[M3 REV1000] | |
N40 S[OVERRIDE SPEED_FACT=20] | ;Spindle override 20% |
N50 X0 | ;G01 motion with S200 |
N60 Y0 | ;G01 motion with S200 |
N70 Z0 | ;G01 motion with S200 |
N60 S[OVERRIDE SPEED_FACT=100] | ;Spindle override 100% |
N90 Y100 | ;G01 motion with S1000 |
N100 Z100 | ;G01 motion with S1000 |
N110 X200 Y200 | ;G01 motion with S1000 |
N120 X300 Y300 Z200 | ;G01 motion with S1000 |
N130 M5 | |
M30 |
