Releasing/requesting spindle axes (PUTAX/CALLAX)
![]() | The availability of this function depends on the configuration and the scope of the version. |
These commands can be used to program the release or call of the spindle axis spindle-specific. The commands may not be used simultaneously with other spindle-specific commands.
Programming Example
%s-putcallax
(Move axis as spindle)
N10 S[CALLAX]
N20 M03 S1000
N30 G04 X2
N40 M05
(Exchange axis from spindle interpolator in channel)
N50 S[PUTAX]
N60 #CALL AX[ C, 4, 3]
(Drive axis in channel)
N70 X10 Y20 Z30 C40
N80 X-10 Y-20 Z-30 C--40
(Exchange axis from channel in spindle interpolator)
N90 #PUT AX[C]
N100 S[CALLAX]
(Move axis again as spindle)
N110 M04 S1000
N120 G04 X2
N130 M05
N140 M30
Programming Example
Programming multiple spindles:
:
N10 S[CALLAX] S2[CALLAX] S3[PUTAX] (S, S2 call their axes,
(S3 releases its axis)
N20 S[M3 REV200] S2[G74) (S rotates cw at 200 rpm),
(S2 is homing)
N30 S3[ M4 REV3000] (Error, S3 currently has no axis)
N40 S[PUTAX REV400) (Error, PUTAX may not be programmed alone)
:
