Acceleration weighting (G130)

The G130 function can change the acceleration of the spindle axis.

Acceleration can be influenced by a percentage change in the associated acceleration characteristic values. With a jerk-limited profile, these values are the axis parameters P-AXIS-00001 and P-AXIS-00002.

If programming takes place with G130, all axes which are not programmed or not yet programmed are set to 100%. Every time these functions are selected, the 100% weighting is taken irrespective of previous programming.

Therefore, 50% programmed twice in succession means the setting is made to 50% and not to 25%. A weighting of over 100% is possible up to maximum axis acceleration P-AXIS-00008.

The weighting value is retained at program end and must be reset manually.

Programming Example

Acceleration weighting (G130)

N10 S[G130=70]  ;Acceleration of spindle is limited to 70%
N20 M03 S1000 ;Endless rotation CW
N30 S[G130=60]  ;Spindle acceleration is limited to 60%
N40 M04 S1000 ;Endless rotation CCW
; …
N120 S[G130=100] ;Reset value to 100%
M30