Spindle programming

Spindle programming is performed in accordance with the standard syntax defined in ISO and ISO + extensions. This is required in particular for compatibility reasons and owing to certain standard functionalities such as turning, tapping and gear changing etc.

In order to comply with the requirements of new machine concepts and production technologies in flexible spindle programming, each spindle present on the channel also features the additional option of axis-specific programming.

This syntax allows several spindles to be addressed independently in multi-spindle systems in one NC block simultaneously (P-CHAN-00082, [6]-8.8). In this case, it must be noted that only one spindle can be programmed at a time, the so-called "main spindle”, both in the standard syntax and in the spindle-specific syntax.

All other spindles can be addressed only using the spindle-specific syntax (Section Spindle override in DIN syntax (G167)).

Spindle programming 1:
Correct use of DIN syntax and spindle-specific syntax

The spindles and the main spindle are defined in the channel parameter list [1]-3. This configuration is available after controller start-up. The main spindle can be changed in the NC program by means of an NC command (#MAIN SPINDLE, see Section Programmable spindle override).

The table below shows what NC commands must be used only in the DIN syntax in conjunction with spindle programming and what NC commands are also permitted within the extended spindle-specific syntax.

Overview of spindle commands

Description

DIN syntax

Spindle-specific syntax

Spindle M functions

M3, M4, M5, M19

M3, M4, M5, M19

Speed

W

REV

Position

S.POS

POS

User-specific
M/H functions

Mxx/Hxx

Mxx/Hxx

Gear change (mechanical)

M40-M45

 

Thread cutting

G33

 

Tapping

G63

 

Turning

G95, G96, G97, G196

 

C axis

#CAX

 

Gear change (new data)

G112

 

Homing

G74

G74

Override 100%

G167

G167

Explicit request for a spindle axis

 

CALLAX

Explicit release of a spindle axis

 

PUTAX

Adopt tool dynamic data

 

GET_DYNAMIK_DATA

Feedforward control

 

G135, G136, G137

Feed linking

 

FEED_LINK