Synchronous spindle operation

Besides the synchronous mode of path axes (definition, activation, deactivation), the LINK command can also be used to define master/slave relationships for spindle axes.

Syntax:

#SET AX LINK [ <coupling_group>, <slave> = <master> {, slave> = <master> } ]

or alternatively

#AX LINK [NBR] [ <coupling_group>, <slave> = <master> {, <slave> = <master> } ]

<coupling_group>

Number of the coupling group (1)

<slave>

Designation or logical axis number of the slave spindle of coupling pair i (2)

<master>

Designation or logical axis number of the master spindle of coupling pair i (2)

NBR

The logic switch NBR can change the evaluation from axis names to logical axes numbers. The axis couplings must then be defined with logical axis numbers.

In this case, the following rules apply in addition to section Synchronous mode:

Programming Example

Synchronous spindle mode, programming and selection/deselection of a spindle coupling

Parameterisation in the channel parameter list [1]: S (main spindle name S1), S1, S2, S3 The coupling pairs may be formed with spindle names S, S2 and S3.

N10 #SET AX LINK[1, S2=S, S3=S] ;Main spindle is master for S2+S3
N20 #ENABLE AX LINK[1]          ;Select spindle couplings
N30 S1000 M3            ;Rotate main spindles S+S2+S3 cw 1000 rpm
N40 #DISABLE AX LINK    ;Deselect spindle couplings
or alternatively
N10 #AX LINK[1, S2=S, S3=S]
N20 #AX LINK ON[1]
N30 S1000 M3
N40 #AX LINK OFF
or alternatively
N10 #AX LINK NBR[1, 11=6, 17=6] ;Coupling via log. axis numbers
N20 #AX LINK ON[1]
N30 S1000 M3
N40 #AX LINK OFF
N50 M30                      ;Program end

(1) 1 ... [Max. number of coupling groups–1], see [6]-2.11

(2) Max. number of coupling pairs, see [6]-2.12

Examples:

#SET AX LINK [1, B=S, S2=X] WRONG

#SET AX LINK [1, B=X, S2=S] PERMISSIBLE

Channel parameter list [1]:

:
# Pre-assignment of possible axis links for synchronous mode
# ====================================================
#synchro_data.koppel_gruppe[0].paar[0].log_achs_nr_slave 4
#synchro_data.koppel_gruppe[0].paar[0].log_achs_nr_master 1
#synchro_data.koppel_gruppe[0].paar[0].mode 0 ->AX_LINK
#synchro_data.koppel_gruppe[0].paar[1].log_achs_nr_slave 11
#synchro_data.koppel_gruppe[0].paar[1].log_achs_nr_master 6
#synchro_data.koppel_gruppe[0].paar[1].mode 1 ->SPDL_LINK
: