Axis-specific variables (V.A.)
The code for axis-specific variables is "V.A. ...". Axes can be specified in 2 variants:
1: Axis name according to channel list (represented with “X” as example below)
2: Axis index [i] according to channel list where <i>: 0…31
Example: V.A.ABS.X or V.A.ABS[0]
Notice | |
V.A. variables can only be programmed for linear and rotary axes but not for spindles. |
![]() | Read access to the variables with the identifier LFlush causes flushing of the NC channel. For example, flushing the NC channel can result in the error ID 20651 if tool radius compensation (G41/G42) is active. |
V.A.<var_name> | Meaning | Data type | Unit for | Permitted access |
MENT.X | Virtual coordinate of the previous NC block (see Section Mirroring G20-G23) | Real | [mm, inch] | L |
PROG.X | Programmed coordinate of the previous NC block During active contour rotation (#ROTATION) the variable supplies the coordinate value mapped onto the machine axes. | Real | [mm, inch] | L |
ABS.X | Absolute coordinate of the previous NC block or current absolute coordinate after NC command #CHANNEL INIT each in the currently active coordinate system | Real | [mm, inch] | L |
ACS.ABS.X | Current actual axis position in the present coordinate system without offsets. | Real | [mm, inch] | L |
ACS.ABS.X | Current absolute axis position mapped onto the machine axis while the transformation is active. The variable cannot be used with kinematics whose backward transformations supply several solutions (e.g. robot transformation) and with ADS accesses. | Real | [mm, inch] | L |
-SWE.X | Current effective negative software limit switch | Real | [mm, inch] | L |
+SWE.X | Current effective positive software limit switch | Real | [mm, inch] | L |
-SWE_MDS.X | Configured negative software limit switch (acc. to P-AXIS-00177). | Real | [mm, inch] | L |
+SWE_MDS.X | Configured positive software limit switch (acc. to P-AXIS-00178). | Real | [mm, inch] | L |
REF.X | Machine reference point (only assigned after successful machine reference search) | Real | [mm, inch] | L |
BZP.X | Reference point offset | Real | [mm, inch] | L |
PZV.X | Clamp position offset | Real | [mm, inch] | L |
MESS.X | After measurement run completed, supplies the axis-specific measured value in the coordinate system in which measurement took place. The value includes all offsets in the calculation With 2.5D: ACS values or with CS / TRAFO: PCS values | Real | [mm, inch] | L |
![]() | As of Build V2.11.2020.07, the axis-specific variables V.A.MEAS.ACS.VALUE and V.A.MEAS.PCS.VALUE supplement the variable V.A.MESS. The additional variables supply the measured value both in the axis coordinate system including all offsets and also the measured value in the programming coordinate system without offsets. |
MEAS.ACS.VALUE.X | After measurement run completed, supplies the axis-specific measured value in the axis coordinate system (ACS). The value contains all offsets. | Real | [mm, inch] | L |
MEAS.PCS.VALUE.X | After measurement run completed, supplies the axis-specific measured value in the programming coordinate system (PCS). The value does not contain any offsets | Real | [mm, inch] | L |
MOFFS.X | Measurement offset | Real | [mm, inch] | L |
MERF.X | Measurement run completed? If yes, then 1 | Boolean | 0 , 1 | L |
MEIN.X | Included measuring offset | Real | [mm, inch] | L |
RERF.X | Homing completed? If yes, then 1 | Boolean | 0 , 1 | L |
MANUAL_OFFSETS.X | Motion path in manual mode. Only practical in conjunction with NC command #GET MANUAL OFFSETS. | Real | [mm, inch] | L |
MODE.X | Current axis mode | Integer | - | L |
MODULO_VALUE.X | Modulo range | Real | [°] | L |
LOG_AX_NR.X | Logical axis number of an axis | Integer | - | L |
AX_LIST_NAME.X | Configured axis name (acc. to P-AXIS-00297) | String | - | L |
AXIS_DEACTIVATED.X | Variable indicates whether the axis was parked via the HLI. [as of V2.11.2813.00] | Boolean | - | LFlush |
ENCODER2_VALUE.X | Current value of a second encoder (optional) in the drive | Real | [mm, inch] | LFlush |
MIRROR.X | Mirror status of axis | Integer | - | L |
WCS.X MCS.X | Convert between machine coordinates (MCS) and workpiece coordinates (WCS). Only practical in conjunction with the NC commands #WCS TO MCS and #MCS TO WCS | Real | [mm, inch] | R/W |
DIAMETER_PROG.ABS.X | Supplies the value of P-AXIS-00058 if the following applies: | Boolean | 0 , 1 | L |
DIAMETER_PROG.REL.X | Supplies the value of P-AXIS-00059 if the following applies: | Boolean | 0 , 1 | L |
GEAR_LINK_ACTIVE.X | Does axis participate in a programmable axis coupling (#GEAR LINK ON […]) in the channel? If yes, then 1 | Boolean | 0 , 1 | LFlush |
ANTR_TYP.X | Configured drive type of an axis (as per P-AXIS-00020) | Integer | - | L |
TRANSFORM.X | Supplies the calculated coordinate of an axis in the target CS in conjunction with #TRANSFORM | Real | [mm, inch] | L |
TORQUE_NOM.X | Supplies the value of P-AXIS-00392. Required to convert torques or forces (with linear drives) into the drive format in conjunction with #DRIVE WR | Real | [Nm, N] | L |
CROSS_COMP_INIT.X | Is cross compensation initialised for the axis? If yes, then 1 | Boolean | 0 , 1 | LFlush |
PLANE_COMP_INIT.X | Is plane compensation initialised for the axis? If yes, then 1 | Boolean | 0 , 1 | LFlush |
LEAD_COMP_INIT.X | Is leadscrew error compensation activated for the axis? If yes, then 1 | Boolean | 0 , 1 | LFlush |
TEMP_COMP_INIT.X | Is temperature compensation initialised for the axis? If yes, then 1 | Boolean | 0 , 1 | LFlush |
FRICT_COMP_INIT.X | Is friction compensation initialised for the axis? If yes, then 1 | Boolean | 0, 1 | LFlush |
CROSSTALK_COMP_INIT.X | Is crosstalk compensation initialised for the axis? If yes, then 1 | Boolean | 0, 1 | LFlush |
CROSS_COMP_ACTIVE.X | Is cross compensation active for the axis? If yes, then 1 | Boolean | 0 , 1 | LFlush |
PLANE_COMP_ACTIVE.X | Is plane compensation active for the axis? If yes, then 1 | Boolean | 0 , 1 | LFlush |
LEAD_COMP_ACTIVE.X | Is leadscrew error compensation active for the axis? If yes, then 1 | Boolean | 0 , 1 | LFlush |
TEMP_COMP_ACTIVE.X | Is temperature compensation active for the axis? If yes, then 1 | Boolean | 0 , 1 | LFlush |
FRICT_COMP_ACTIVE.X | Is friction compensation active for the axis? If yes, then 1 | Boolean | 0, 1 | LFlush |
CROSSTALK_COMP_ACTIVE.X | Is crosstalk compensation active for the axis? If yes, then 1 | Boolean | 0, 1 | LFlush |
BACKLASH_COMP_ACTIVE.X | Is backlash compensation active for the axis? If so, then 1 | Boolean | 0, 1 | LFlush |
As of CNC Build V2.11.2810 the following V.A. variables of the current compensation values are available. | ||||
LEAD_COMP_CURR.X | Current compensation value of LSEC for the axis | Real | [mm, inch] | LFlush |
CROSS_COMP_CURR.X | Current compensation value of cross compensation for the axis | Real | [mm, inch] | LFlush |
PLANE_COMP_CURR.X | Current compensation value of plane compensation for the axis | Real | [mm, inch] | LFlush |
TEMP_COMP_CURR.X | Current compensation value of temperature compensation for the axis | Real | [mm, inch] | LFlush |
FRICT_COMP_CURR.X | Current compensation value of friction compensation for the axis | Real | [mm, inch] | LFlush |
CROSSTALK_COMP_CURR.X | Current compensation value of crosstalk compensation for the axis | Real | [mm, inch] | LFlush |
BACKLASH_COMP_CURR.X | Current compensation value of backlash compensation for the axis [as of V3.1.3081.05] | Real | [mm, inch] | LFlush |
![]() | The following V.A. variables for electrode retraction are available for the first 6 axes. If an attempt is made to access axes above this index, the error ID 22306 is output. |
RETRACT_ACS_POS.X | The variable permits access to the currently stored ACS positions for electrode retraction. [as of V4.23.0] | REAL | [mm, inch] | L |
RETRACT_APPR_START_MCS_POS.X | The variable permits access to the currently stored MCS positions at the start of the path erosion definition for electrode retraction. [as of V4.23.0] | REAL | [mm, inch] | L |
When strings are used for axis designation (e.g. X_SLIDE, see also Description of axis commands) these axis names are used to identify variables.
Example: V.A.MENT.X_SCHLITTEN