Synchronised write (#DRIVE WR SYN)
Syntax: |
#DRIVE WR SYN [ AX=<axis_name> | AXNR=.. [MOTOR=..] [PARAM_SET=..] KEY=<string> VAL=.. [WAIT] ] |
AX=<axis_name> | Name of the (drive) axis |
AXNR=.. | Logical axis number of the (drive) axis, positive integer |
MOTOR=.. | Selectable motor number in the drive amplifier on motor switching; positive integer |
PARAM_SET=.. | Switch-over parameter set in the drive amplifier; Positive integer |
KEY=<string> | Keyword of addressed function as described in [2] |
VAL=.. | Value to be transmitted, negative or positive integer |
WAIT | Stopping interpolation and waiting for successful switching of drive function. If this keyword is not specified, a #DRIVE WAIT SYN can be programmed in the subsequent part of the NC program to check the successful switching of the drive function. |
Notice | |
When continuous rotation is active for spindles, no motor switching and no changing of the parameter set (MOTOR=<expr>, PARAM_SET=<expr>) may be programmed. |