Filter type for smoothing sensor values (P-AXIS-00782)
P-AXIS-00782 | Filter type for smoothing sensor data | |
Description | Sensor values may be noisy. The oscillation tendency can better be suppressed by using a suitable filter . You can select the following filter types for distance control:
| |
Parameter | kenngr.dist_ctrl[i].filter_type (where i=0) | |
Data type | STRING | |
Data range | DEFAULT MOVING_AVERAGE LOWPASS KALMAN_MA EXPO_MEAN KALMAN_EXPO | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | DEFAULT | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks | In addition, the following filter parameters are required for each of the filter types::
Available as of Build V3.1.3080.12 or V3.1.3107.44 For compatibility reasons, the parameter kenngr.distc.filter_type continues to be available. | |