Option: Low pass filter (P-AXIS-00506)
P-AXIS-00506 | Option: Low-pass filter | |
Description | The tendency for oscillation can be better suppressed by using a low-pass filter. For more information see [FCT-A7]. | |
Parameter | kenngr.dist_ctrl[i].low_pass_filter_enable (where i=0) | |
Data type | BOOLEAN | |
Data range | 0: Without low pass filter 1: Low pass filter active | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | 0 | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks | In addition the following filter parameters for order and limit frequency must be configured:
Available as of Build V3.1.3080.12 or V3.1.3107.44 For compatibility reasons, the parameter kenngr.low_pass_filter_enable continues to be available. |