Characteristic frequency of a filter (P-AXIS-00508)
P-AXIS-00508 | Filter cut-off frequency | |
Description | The parameter defines the value of a filter's characteristic frequency. | |
Parameter | kenngr.dist_ctrl[i].low_pass_filter_fg_f0 (where i=0) | |
Data type | REAL64 | |
Data range | 0 = low_pass_filter_fg_f0 < MAX(REAL64) | |
Axis types | T, R | |
Dimension | T: Hz | R: Hz |
Default value | 25 | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks | Available as of Build V3.1.3080.12 or V3.1.3107.44 For compatibility reasons, the parameter kenngr.distc.low_pass_filter_fg_f0 continues to be available. |