Jerk at tangent continuous block transition (P-AXIS-00340)
P-AXIS-00340 | Jerk at block transition (tangent continuous block transitions) | |
Description | As an alternative to the weighting of acceleration and jerk with the parameters P-AXIS-00013 and P-AXIS-00154 , the jerk at block transition also can be adjusted directly with the parameters P-AXIS-00339 and P-AXIS-00340. The mode for jerk limiting at block transition must therefore be set to 2 in the channel parameter P-CHAN-00117 . P-AXIS-00340 works at tangent continuous, non-curvature continuous block transitions. This corresponds to the effect of P-AXIS-00154. | |
Parameter | getriebe[i].dynamik.j_trans_c1 | |
Data type | REAL64 | |
Data range | 0 = j_trans_c1 = MAX(UNS32) | |
Axis types | T, R | |
Dimension | T: m/s³ | R: 1000°/s³ |
Default value | 0 | |
Drive types | ---- | |
Remarks | The values P-AXIS-00339 and P-AXIS-00340 are limited internally to the permissible jerk. It is differentiated from the effective acceleration and the cycle time. |