Scaling of the data item to be transferred (P-AXIS-00857)
P-AXIS-00857 | Scaling of the data item to be transferred | ||
Description | This parameter defines the scaling of the value that is transferred to the drive. | ||
Parameter | antr.plc_to_drive[i].scaling_type | ||
Data type | STRING | ||
Data range | UNSCALED | Unscaled output of the value programmed in the NC program; scaling factor = 1 (default). | |
LINEAR | The value is weighted by a scaling factor (see P-AXIS-00858) | ||
TORQUE_DRIVE_SIDE | The programmed value is a torque value related to the motor shaft and is scaled to the drive torque format by the parameters P-AXIS-00325, P-AXIS-00326 and P-AXIS-00392. The scaling factor does not change during gear change. The scaling factor is: | ||
Axis types | T, R, S | ||
Dimension | T: ---- | R, S: ---- | |
Default value | UNSCALED | ||
Drive types | SERCOS, Profidrive, CANopen, Terminal | ||
Remarks | Available as of Build V3.1.3081.21 or V3.1.3135.0 Example: The torque limit in the SERCOS drive is specified in per mil units of the maximum motor torque. However, on the HLI, the torque should be specified in per cent: antr.plc_to_drive[0].wr_ident S_0_0092 antr.plc_to_drive[0].scaling_type LINEAR antr.plc_to_drive[0].scaling_factor 10 | ||
