Numerator scaling factor for torque (P-AXIS-00325)
P-AXIS-00325 | Numerator scaling factor for torque | |
Description | Numerator of the scaling factor for the commanded torque to the drive. The factor is specified as a quotient. This quotient is the value which must be output to the motor to reach the nominal torque. | |
Parameter | antr.torque_scale_num | |
Data type | UNS32 | |
Data range | 0 < torque_scale_num < MAX(UNS32) | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 1 | |
Drive types | SERCOS, Lightbus,CANopen | |
Remarks |
| |