Base value for scaling of acceleration feedforward (P-AXIS-00392)
P-AXIS-00392 | Reference value for converting torque values to the motor format. | |
Description | This parameter is used for the scaling of the additive torque command if acceleration feedforward control is used with additive command values. The motor stall torque must be enetered. | |
Parameter | antr.acc_reference_value | |
Data type | REAL64 | |
Data range | 0 = acc_reference_value < MAX(REAL64) | |
Axis types | T, R, S | |
Dimension | T: N | R,S: Nm |
Default value | 1 | |
Drive types | SERCOS, CANopen | |
Remarks |
|