Upper speed of dynamic speed monitoring (P-AXIS-00840)
P-AXIS-00840 | Upper speed of dynamic speed monitoring | |
Description | This parameter defines the upper speed vb_upper for dynamic speed monitoring. | |
Parameter | kenngr.vb_upper | |
Data type | UNS32 | |
Data range | 0 <= P-AXIS-00840 < MAX_UNS32 | |
Axis types | S | |
Dimension | ---- | S: [0.001°/s] |
Default value | 0 | |
Drive types | ---- | |
Remarks | Available as of V3.1.3125.0 This parameter is part of dynamic speed monitoring. If it is used, the parameters P-AXIS-00217, P-AXIS-00838 and P-AXIS-00839 must be assigned. | |