Speed-value attained - tolerance band (P-AXIS-00217)
P-AXIS-00217 | Speed-value attained - tolerance band | |
Description | This parameter defines the actual speed value at which the status 'speed-value attained' is declared. | |
Parameter | kenngr.vb_prozent | |
Data type | UNS16 | |
Data range | 0 ... 1000 | |
Axis types | S | |
Dimension |
| S: 0.1% |
Default value | 100 | |
Drive types | ---- | |
Remarks | Configuration example: For 'kenngr.vb_prozent = 100' the message 'speed-value attained' appears when '1.1 * commanded speed = actual speed-value = 0.9 * commanded speed '. |