Upper tolerance band of dynamic speed monitoring (P-AXIS-00838)
P-AXIS-00838 | Upper tolerance band of dynamic speed monitoring | |
Description | This parameter defines the upper tolerance band for the dynamic speed monitoring of a spindle. The spindle speed associated with the tolerance band is vb_upper (P-AXIS-00840). If the speed reaches the tolerance limit, the state signal “Speed-value attained” is set. | |
Parameter | kenngr.vb_prozent_dyn_dz | |
Data type | UNS16 | |
Data range | 0 … 1000 | |
Axis types | S | |
Dimension | ---- | S: [0.1%] |
Default value | 0 | |
Drive types | ---- | |
Remarks | Available as of V3.1.3125.0 This parameter is part of dynamic speed monitoring. If it is used, the parameters P-AXIS-00217, P-AXIS-00839 and P-AXIS-00840 must be assigned. | |