Feedhold acceleration (P-AXIS-00259)
P-AXIS-00259 | Feedhold acceleration for manual operation without parallel interpolation | |
Description | The parameter defines the acceleration with active feedhold for manual operation mode. When the parameter has the value 0, it is assigned the value of P-AXIS-00009 (handbetrieb.hb.a_max). | |
Parameter | handbetrieb.hb.a_feedh | |
Data type | UNS32 | |
Data range | 0 = a_feedh = P-AXIS-00008 | |
Axis types | T, R | |
Dimension | T: mm/s² | R: °/s² |
Default value | 0 | |
Drive types | ---- | |
Remarks |
|