Maximum acceleration (P-AXIS-00009)
P-AXIS-00009 | Maximum acceleration for manual operation without parallel interpolation | |
Description | The parameter defines the maximum acceleration for manual operation mode. | |
Parameter | handbetrieb.hb.a_max | |
Data type | UNS32 | |
Data range | 0 = a_max = P-AXIS-00008 | |
Axis types | T, R | |
Dimension | T: mm/s² | R: °/s² |
Default value | 1000 | |
Drive types | ---- | |
Remarks |
| |