Maximum permissible axis acceleration (P-AXIS-00008)
P-AXIS-00008 | Maximum permissible axis acceleration | |
Description | The parameter defines the maximum permissible axis acceleration. | |
Parameter | getriebe[i].dynamik.a_max | |
Data type | UNS32 | |
Data range | 1 = a_max = 100000000 (Presetting of maximum axis acceleration, plausibility limit, application-specific) | |
Axis types | T, R, S | |
Dimension | T: mm/s² | R,S: °/s² |
Default value | 1000 | |
Drive types | ---- | |
Remarks |
|