Position window for rapid movements (P-AXIS-00472)
P-AXIS-00472 | Position window for rapid movements | |
Description | This parameter sets the position window for rapid traverse movements. This parameter becomes active with a value > 0. When the value is = 0 (default) the parameter P-AXIS-00236 is used. At the end of rapid traverse movements and at a programmed exact stop (G60) the position window set in this parameter is checked before the HLI signals lr_state.in_window_r and lr_state.in_position_r (see [HLI]) are generated or the movement is continued. | |
Parameter | getriebe[i].in_position_window_rapid | |
Data type | SGN32 | |
Data range | 0 … MAX(SGN32) | |
Axis types | T, R | |
Dimension | T: 0.1 µm | R: 0.1 mdeg |
Default value | 0 | |
drive types. | ---- | |
Remarks | This parameter can not be used for spindles. If this parameter is used nevertheless, a warning (ID 110560) is output and the value is corrected. The parameter P-AXIS-00395 must be less than this parameter. If P-AXIS-00395 is greater than P-AXIS-00472, the value of P-AXIS-00395 is corrected and a warning is output (ID 110561). |