Position window for exact stop (P-AXIS-00236)
P-AXIS-00236 | Position window for exact stop | |
Description | A range is defined for the function 'Exact Stop' and contains the axis 'in Position' (|window| = |position lag|). (The related NC command G60 is described in [PROG]. This monitoring is done in position controller if the axis is not interpolated. | |
Parameter | getriebe[i].window | |
Data type | SGN32 | |
Data range | 0 = window = MAX(SGN32) | |
Axis types | T, R, S | |
Dimension | T: 0.1µm | R,S: 0.0001 ° |
Default value | 500 | |
drive types. | ---- | |
Remarks |
|