Speed limit 1 (P-AXIS-00241)
P-AXIS-00241 | Speed limit 1 for acceleration curve of type 3 (P-AXIS-00202) | |
Description | Above this speed the transition to curve characteristic becomes proportional to 1/n. | |
Parameter | getriebe[i].beschl_kennlinie.n1 | |
Data type | REAL64 | |
Data range | 0 = n1 = P-AXIS-00242 | |
Axis types | S | |
Dimension |
| S: 10-³ °/s |
Default value | 0 | |
Drive types | ---- | |
Remarks |
|