Speed limit 2 (P-AXIS-00242)
P-AXIS-00242 | Speed limit 2 for acceleration curve of type 3 (P-AXIS-00202) | |
Description | Above this speed the transition to curve characteristic becomes proportional to 1/n². | |
Parameter | getriebe[i].beschl_kennlinie.n2 | |
Data type | REAL64 | |
Data range | 0 = n2 = P-AXIS-00212 | |
Axis types | S | |
Dimension |
| S: 10-³ °/s |
Default value | 0 | |
Drive types | ---- | |
Remarks |
|
Example of a parameter setting:
getriebe[0].beschl_kennlinie.typ 3 # type identification
# 3: Asynchronous drive
getriebe[0].beschl_kennlinie.a_min 500 [°/s²]
getriebe[0].beschl_kennlinie.a_max 25000 [°/s²]
getriebe[0].beschl_kennlinie.n1 10000000 [10-³ °/s]
getriebe[0].beschl_kennlinie.n2 200000000 [10-³ °/s]