Type of the characteristic acceleration curve (P-AXIS-00202)
P-AXIS-00202 | Type of the characteristic acceleration curve | |
Description | The parameter defines the type of the characteristic acceleration curve. | |
Parameter | getriebe[i].beschl_kennlinie.typ | |
Data type | UNS32 | |
Data range | 0: No characteristic curve acceleration is active, acceleration profile acc. to P-AXIS-00270 1: Hyperbola 2: Polynomial 3: Asynchronous drive | |
Axis types | S | |
Dimension |
| S: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks |
| |