Maximum acceleration (P-AXIS-00240)
P-AXIS-00240 | Maximum acceleration for acceleration curve of type 3 (P-AXIS-00202) | |
Description | This acceleration value is used in constant range with n < N1. | |
Parameter | getriebe[i].beschl_kennlinie.a_max | |
Data type | REAL64 | |
Data range | 0 = a_max = P-AXIS-00008 | |
Axis types | S | |
Dimension |
| S: °/s² |
Default value | 0 | |
Drive types | ---- | |
Remarks |
|