Minimum ramp time at weighting (P-AXIS-00293)
P-AXIS-00293 | Minimum ramp time at weighting | |
Description | The parameter defines the minimum ramp time for weighting via G132, G133. The value can not be defined smaller than the minimum permissible ramp time and not greater than the specific ramp times of feed rate blocks (G01, G02/G03). | |
Parameter | getriebe[i].dynamik.tr_w_min | |
Data type | UNS32 | |
Data range | P-AXIS-00201 = tr_w_min = TR_F Value TR_F: MIN [P-AXIS-00195, P-AXIS-00196, P-AXIS-00197, P-AXIS-00198] | |
Axis types | T, R | |
Dimension | T: µs | R: µs |
Default value | 0 | |
Drive types | ---- | |
Remarks |
| |