Minimum permissible ramp time (P-AXIS-00201)
P-AXIS-00201 | Minimum permissible ramp time | |
Description | The parameter defines the minimum permissible ramp time of the drive. This parameter limits the axis jerk arising due to velocity profile. | |
Parameter | getriebe[i].dynamik.tr_min | |
Data type | UNS32 | |
Data range | 0 (Preset of minimum ramp time, application-specific) = tr_min = MAX(UNS32) | |
Axis types | T, R, S | |
Dimension | T: µs | R,S: µs |
Default value | 10000 | |
Drive types | ---- | |
Remarks |
|