Ramp time at rapid movement (P-AXIS-00200)
P-AXIS-00200 | Ramp time at rapid movement (non-linear slope) | |
Description | This ramp time parameter is active at programmed rapid traverse (G00) for acceleration and deceleration. In this case, it replaces the 2 ramp times for acceleration (P-AXIS-00195, P-AXIS-00196) or the 2 ramp times for deceleration (P-AXIS-00197, P-AXIS-00198). | |
Parameter | getriebe[i].slope_profil.tr_grenz | |
Data type | UNS32 | |
Data range | P-AXIS-00201 = tr_grenz = MAX(UNS32) | |
Axis types | T, R, S | |
Dimension | T: µs | R,S: µs |
Default value | 10000 | |
Drive types | ---- | |
Remarks | The ramp time can be changed in the NC program. The appropriate NC commands are described in [PROG//G233] in greater detail. |