Changeover speed (P-AXIS-00221)
P-AXIS-00221 | Changeover speed (linear slope) | |
Description | The parameter becomes active during the acceleration and deceleration phases. It defines the changeover speed between step 1 and step 2 (P-AXIS-00011 and P-AXIS-00012 or P-AXIS-00283 and P-AXIS-00282). | |
Parameter | getriebe[i].lslope_profil.vb_stufe_1_2 | |
Data type | UNS32 | |
Data range | 1 = vb_stufe_1_2 = P-AXIS-00212 | |
Axis types | T, R, S | |
Dimension | T: µm/s | R,S: 0.001°/s |
Default value | 100000 | |
Drive types | ---- | |
Remarks |
|