Warning level for jerk (P-AXIS-00443)
P-AXIS-00443 | Warning level for jerk for dynamic monitoring | |
Description | This parameter defines the tolerance level for exceeding the maximum permissible axis jerk value (P-AXIS-00008 / P-AXIS-00201) before the dynamic monitor in the interpolator generates a warning. | |
Parameter | kenngr.dyn_monitoring_j_warn | |
Data type | UNS32 | |
Data range | 0 = dyn_monitoring_j_warn = MAX(UNS32) | |
Axis types | T, R, S | |
Dimension | T: 0.1% | R,S: 0.1% |
Default value | 0 (0%) | |
Drive types | ---- | |
Remarks |
| |