Ramp time during homing (P-AXIS-00286)
P-AXIS-00286 | Ramp time during homing | |
Description | The parameter includes the ramp time during CNC-controlled homing and active non-linear slope profile (see P-AXIS-00270). If the parameter is 0 or too small, the value of P-AXIS-00201(tr_min) is adopted. | |
Parameter | getriebe[i].tr_ref | |
Data type | UNS32 | |
Data range | P-AXIS-00201 = tr_ref = MAX(UNS32) | |
Axis types | T, R | |
Dimension | T: µs | R: µs |
Default value | 0 | |
Drive types | Simulation, Conventional, Terminal, Lightbus, Profidrive | |
Remarks | If the parameter is assigned the value 0, the value in P-AXIS-00201(tr_min) is adopted. | |