Signal for main encoder (P-AXIS-00823)
P-AXIS-00823 | Signal for main encoder | ||
Description | This parameter defines any signal as the main encoder signal. | ||
Parameter | antr.main_encoder | ||
Data type | STRING | ||
Data range | Possible signals of each drive | ||
SERCOS | CANopen | ||
LAGEIST_WERT, S_0_0053, S_0_0386 | POS_ACT, 60E4_01 | ||
Axis types | T, R, S | ||
Dimension | T: - | R,S: - | |
Default value | * | ||
Drive types | SERCOS, CANopen | ||
Remarks | * Note: The default value of variables is a blank string. Parameter available as of CNC Build V3.1.3080.13 or V3.1.3107.45.
When specifying P-AXIS-00823, it must contain the identical character string as in P-AXIS-00131 or P-AXIS-00475.
Example for SERCOS antr.main_encoder LAGEIST_WERT antr.sercos.at[0].nc_ref LAGEIST_WERT antr.secondary_encoder S-0-0053 antr.sercos.at[1].nc_ref S-0-0053 (P-AXIS-00131)
Example for CANopen: antr.main_encoder POS_ACT antr.canopen.in[0].nc_ref POS_ACT antr.secondary_encoder 60E4_01 antr.canopen.in[1].nc_ref 60E4_01 (P-AXIS-00475) |