CNC sense (P-AXIS-00475)
P-AXIS-00475 | Assign the input process data item to CNC-internal nomenclature | |
Description | This parameter assigns a CNC-internal meaning to the data element configured in the cyclical input process data. | |
Parameter | antr.canopen.in[i].nc_ref | |
Data type | STRING | |
Data range | See figure below | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | * | |
Drive types | CANopen | |
Remarks | * Note: The default value of variables is a blank string. |
Identifier | Meaning |
---|---|
POS_ACT | Actual value absolute position |
6063_00 | Actual value absolute position |
6064_00 | Actual value absolute position |
DRIVE_STATUS | Drive status word |
6041_00 | Drive status word |
FOLLOW_ERR | Position lag |
60F4_00 | Position lag |
TORQUE_ACT | Actual torque |
6077_00 | Actual torque |
OP_MODE_ACT | Actual operation mode |
6061_00 | Actual operation mode |
TP_STATUS | Touch probe status word |
60B9_00 | Touch probe status word |
TP_POS1 | Measured value 1, positive edge |
60BA_00 | Measured value 1, positive edge |
TP_NEG1 | Measured value 1, negative edge |
60BB_00 | Measured value 1, negative edge |
TP_POS2 | Measured value 2, positive edge |
60BC_00 | Measured value 2, positive edge |
TP_NEG2 | Measured value 2, negative edge |
60BD_00 | Measured value 2, negative edge |
60FD_00 | Digital inputs |
VEL_ACT | Actual value velocity |
606C_00 | Actual value velocity |
6043_00 | Actual velocity value 16-bit |
6044_00 | Actual velocity value 16-bit |
60E4_01 | Additive actual position value 1 |
60E4_02 | Additive actual position value 2 |
ERROR_CODE | Error code |
603F_00 | Error code |
603E_01 | Invalid actual velocity |
603E_02 | Invalid actual position value |
603E_03 | Additive actual position value 1 invalid |
603E_04 | Additive actual position value 2 invalid |
With multichannel modules, the object number shifts by 0x800 per channel. |
The object number of a module is included in the name of most identifiers.
With identifier 6063_00, the object number is 6063, which should be interpreted hexadecimally.
The object number for the actual position value of the standard channel 0 is 6063. The following then results for identifier 6063_00.
For channel 1: Object number 6863 and identifier 6863_00
For channel 2: Object number 7063 and identifier 7063_00