Residual torque to detect a fixed stop during homing to a fixed stop (P-AXIS-00820)
P-AXIS-00820 | Residual torque to detect a fixed stop during homing to a fixed stop | |
Description | This parameter defines the percentage torque to detect a fixed stop. It refers to the reduced torque that is written to the drive using the drive identifier for moving to a fixed stop. P-AXIS-00719.
If this parameter is zero, the general parameter P-AXIS-00818 is used. If this is also zero, torque is not used to detect a fixed stop. | |
Parameter | kenngr.homing.torq_detect_torque_limit | |
Data type | UNS16 | |
Data range | 0 = P-AXIS-00820 = 1000 | |
Axis types | T, R, S | |
Dimension | T: 0.1% | R,S: 0.1% |
Default value | 0 | |
Drive types | Simulation, SERCOS, CANopen | |
Remarks | This parameter replaces the parameter P-AXIS-00343. Parameter available as of V3.1.3080.11 |