Velocity input variable (P-COMP-00046)
P-COMP-00046 | Velocity input variable | |
Description | This parameter defines the velocities for which the additional motor currents specified in P-COMP-00047 are to be output to the additive current interface. The values must be entered in ascending order. | |
Parameter | frict_comp.table[i].in where i= P-COMP-00042 | |
Data type | REAL64 | |
Data range | 0 < table[i].in < MAX(SGN64-1023) | |
Axis types | T, R, S | |
Dimension | T: [µm/s] | R,S: [0.001°/s] |
Default value | 0 | |
Remarks | As of V3.1.3132.0 and/or V4.29.0, the data type is REAL64; in earlier versions SGN32. This also affects the related data range. | |